Reciprocating compressor, NVK35FSC+N206FM-C02 drop-in - 220-240V
125F3915
Refrigerants: R290, Segment usage: Refrigeration LT; Refrigeration MT, Compressor power supply [V]: 220-240/1/50
Product specifications
Characteristic | Value |
---|---|
Applications | LBPMBP |
Brand technique | Reciprocating compressor |
Capacity control | Inverter |
Compressor power supply [V] | 220-240/1/50 |
Description | NVK35FSC |
DG Indicator Profile | Not relevant for dangerous goods |
Discharge connection angle [°] | 10 ° |
Discharge connection comments | Rubber plug |
Discharge connection diameter [mm] | 4.90 mm |
Discharge connection height [mm] | 63 mm |
Discharge connection material | Cu-plated steel |
DLLP | 0501 |
Family | V |
Frequency [Hz] | 50/60 |
Height from baseplate [mm] | 130 mm |
High value of nominal voltage at 50Hz [V] | 240 V |
High value of nominal voltage at 60Hz [V] | 240 V |
High value of voltage range at 50Hz [V] | 264 V |
High value of voltage range at 60Hz [V] | 264 V |
In scope of WEEE and contain batteries | No |
Low value of nominal voltage at 50Hz [V] | 115 V |
Low value of nominal voltage at 60Hz [V] | 115 V |
Low value of voltage range at 50Hz [V] | 98 V |
Low value of voltage range at 60Hz [V] | 98 V |
Material Description | NVK35FSC+N206FM-C02 drop-in; 220-240V |
Model number | NVK35FSC+N206FM-C02 drop-in - 220-240V |
Characteristic | Value |
---|---|
Oil charge [L] | 0.17 L |
Oil type | POE |
Packing format | Industrial pack |
Packing quantity | 120 |
Phase | 1 |
Process connection angle [°] | 35.00 ° |
Process connection comments | Rubber plug |
Process connection diameter [mm] | 6.2 mm |
Process connection material | Cu-plated steel |
Product group | Hermetic compressors |
Product line | Light Commercial Compressors |
Product name | Reciprocating compressor V |
Product Type | NVK35 |
Refrigerants | R290 |
Rotational speed at 50Hz [rpm] | 3000 rpm |
Rotational speed at 60Hz [rpm] | 3600 rpm |
Segment usage | Refrigeration LTRefrigeration MT |
Speed Platform | Variable-speed |
Suction connection angle [°] | 25 ° |
Suction connection diameter [mm] | 6.20 mm |
Suction connection height [mm] | 58 mm |
Suction connection material | Cu-plated steel |
Swept volume [cm3] | 3.50 cm³ |
Technology | Reciprocating |
Total height [mm] | 135.0 mm |
General specifications
Characteristic | Value |
---|---|
Gross weight | 6.75 Kilogram |
Net weight | 6.4 Kilogram |
Characteristic | Value |
---|---|
Volume | 4.6 Liter |