Reciprocating compressor, HUY55MAa
125F4501
Product specifications
Characteristic | Value |
---|---|
Brand technique | Reciprocating compressor |
Description | HUY55MAa |
DG Indicator Profile | Not relevant for dangerous goods |
Family | U |
In scope of WEEE and contain batteries | No |
Material Description | HUY55MAa; 220-240V 50Hz ~1; Singl Pack |
Model number | HUY55MAa |
Characteristic | Value |
---|---|
Packing format | Single pack |
Packing quantity | 1 |
Product group | Hermetic compressors |
Product line | Commercial Compressors |
Product name | Reciprocating compressor U |
Product Type | HUY55 |
Technology | Reciprocating |
General specifications
Characteristic | Value |
---|---|
Gross weight | 9.1 Kilogram |
Net weight | 8.85 Kilogram |
Characteristic | Value |
---|---|
Volume | 10.4 Liter |