Reciprocating compressor, NUY120NGb
125F3385
Refrigerants: R290, Segment usage: Refrigeration LT; Refrigeration MT, Compressor power supply [V]: 230/1/50 230/1/60
Product specifications
Characteristic | Value |
---|---|
Applications | LBPMBP |
Brand technique | Reciprocating compressor |
Compressor power supply [V] | 230/1/50 230/1/60 |
Description | NUY120NGb |
DG Indicator Profile | Not relevant for dangerous goods |
EEE category | 5 small equipment (any external dimension < 50 cm) |
Family | U |
In scope of WEEE | Yes |
In scope of WEEE and contain batteries | No |
Material Description | NUY120NG; HCB; 200-220/230V 50/60Hz; IP |
Characteristic | Value |
---|---|
Model number | NUY120NGb |
Packing format | Industrial pack |
Packing quantity | 72 |
Product group | Hermetic compressors |
Product line | Light Commercial Compressors |
Product name | Reciprocating compressor U |
Product Type | NUY120 |
Refrigerants | R290 |
Segment usage | Refrigeration LTRefrigeration MT |
Technology | Reciprocating |
General specifications
Characteristic | Value |
---|---|
Gross weight | 12.76 Kilogram |
Net weight | 12.5 Kilogram |
Characteristic | Value |
---|---|
Volume | 11.76 Liter |
EAN | 5715162728314 |