Reciprocating compressor, NUY120NRa
125F3379
Refrigerants: R290, Segment usage: Refrigeration LT; Refrigeration MT, Compressor power supply [V]: 115/1/60
Product specifications
Characteristic | Value |
---|---|
Applications | LBPMBP |
Brand technique | Reciprocating compressor |
Compressor power supply [V] | 115/1/60 |
Description | NUY120NRa |
DG Indicator Profile | Not relevant for dangerous goods |
EEE category | 5 small equipment (any external dimension < 50 cm) |
Family | U |
In scope of WEEE | Yes |
In scope of WEEE and contain batteries | No |
Material Description | NUY120NRa; HCB; 115-127V 60Hz; I Pack |
Characteristic | Value |
---|---|
Model number | NUY120NRa |
Packing format | Industrial pack |
Packing quantity | 72 |
Product group | Hermetic compressors |
Product line | Light Commercial Compressors |
Product name | Reciprocating compressor U |
Product Type | NUY120 |
Refrigerants | R290 |
Segment usage | Refrigeration LTRefrigeration MT |
Technology | Reciprocating |
General specifications
Characteristic | Value |
---|---|
Gross weight | 12.66 Kilogram |
Net weight | 12.4 Kilogram |
Characteristic | Value |
---|---|
Volume | 11.76 Liter |
EAN | 5715162727836 |