Reciprocating compressor, NUT70NA
125F3368
Refrigerants: R290, Segment usage: Refrigeration LT; Refrigeration MT, Compressor power supply [V]: 230/1/50
Product specifications
Characteristic | Value |
---|---|
Applications | LBPMBP |
Brand technique | Reciprocating compressor |
Compressor power supply [V] | 230/1/50 |
Description | NUT70NA |
DG Indicator Profile | Not relevant for dangerous goods |
Family | U |
In scope of WEEE and contain batteries | No |
Material Description | NUT70NA; HCB; 220-240V 50Hz; I Pack |
Model number | NUT70NA |
Characteristic | Value |
---|---|
Packing format | Industrial pack |
Packing quantity | 72 |
Product group | Hermetic compressors |
Product line | Light Commercial Compressors |
Product name | Reciprocating compressor U |
Product Type | NUT70 |
Refrigerants | R290 |
Segment usage | Refrigeration LTRefrigeration MT |
Technology | Reciprocating |
General specifications
Characteristic | Value |
---|---|
Gross weight | 9.83 Kilogram |
Net weight | 9.6 Kilogram |
Characteristic | Value |
---|---|
Volume | 11.14 Liter |
EAN | 5715162727652 |