Reciprocating compressor, NUT80NA
125F3353
Product specifications
Characteristic | Value |
---|---|
Brand technique | Reciprocating compressor |
Description | NUT80NA |
DG Indicator Profile | Not relevant for dangerous goods |
Family | U |
In scope of WEEE and contain batteries | No |
Material Description | NUT80NA; CN; 220-240V/50Hz; I Pack |
Model number | NUT80NA |
Characteristic | Value |
---|---|
Packing format | Industrial pack |
Packing quantity | 72 |
Product group | Hermetic compressors |
Product line | Commercial Compressors |
Product name | Reciprocating compressor U |
Product Type | NUT80 |
Technology | Reciprocating |
General specifications
Characteristic | Value |
---|---|
Gross weight | 10.05 Kilogram |
Net weight | 9.8 Kilogram |
Characteristic | Value |
---|---|
Volume | 10.4 Liter |