Reciprocating compressor, NUY60NGd
125F3341
Refrigerants: R290
Product specifications
Characteristic | Value |
---|---|
Brand technique | Reciprocating compressor |
Capacity control | Fixed speed |
Colour | Black |
Configuration code | Single |
Description | NUY60NGd |
DG Indicator Profile | Not relevant for dangerous goods |
Economizer | No |
Family | U |
In scope of WEEE and contain batteries | No |
Material Description | NUY60NGd; HCB; 200-240/220-230V 50/60Hz; |
Characteristic | Value |
---|---|
Model number | NUY60NGd |
Oil type | POE |
Packing format | Industrial pack |
Packing quantity | 72 |
Product group | Hermetic compressors |
Product line | Commercial Compressors |
Product name | Reciprocating compressor U |
Product Type | NUY60 |
Refrigerants | R290 |
Technology | Reciprocating |
General specifications
Characteristic | Value |
---|---|
Gross weight | 10.6 Kilogram |
Net weight | 9.55 Kilogram |
Characteristic | Value |
---|---|
Volume | 10.4 Liter |