Reciprocating compressor, NUY90NRb
125F3320
Refrigerants: R290, Segment usage: Refrigeration LT; Refrigeration MT, Compressor power supply [V]: 115/1/60
Product specifications
Characteristic | Value |
---|---|
Brand technique | Reciprocating compressor |
Capacity control | Fixed speed |
Colour | Black |
Compressor power supply [V] | 115/1/60 |
Configuration code | Single |
Description | NUY90NRb |
DG Indicator Profile | Not relevant for dangerous goods |
Discharge connection height [mm] | 83 mm |
DLLP | 15 |
Economizer | No |
Family | U |
Frequency [Hz] | 60 |
Height from baseplate [mm] | 174 mm |
High value of nominal voltage at 60Hz [V] | 127 V |
High value of voltage range at 60Hz [V] | 140 V |
In scope of WEEE and contain batteries | No |
Low value of nominal voltage at 60Hz [V] | 115 V |
Characteristic | Value |
---|---|
Low value of voltage range at 60Hz [V] | 98 V |
Material Description | NUY90NRb; HCB; 115-127V 60Hz; I Pack |
Model number | NUY90NRb |
Oil type | POE |
Packing format | Industrial pack |
Packing quantity | 72 |
Product group | Hermetic compressors |
Product line | Commercial Compressors |
Product name | Reciprocating compressor U |
Product Type | NUY90 |
Refrigerants | R290 |
Rotational speed at 60Hz [rpm] | 3600 rpm |
Segment usage | Refrigeration LTRefrigeration MT |
Speed Platform | Fixed-speed |
Suction connection height [mm] | 92 mm |
Technology | Reciprocating |
Total height [mm] | 180.0 mm |
General specifications
Characteristic | Value |
---|---|
Gross weight | 9.8 Kilogram |
Net weight | 9.54 Kilogram |
Characteristic | Value |
---|---|
Volume | 10.4 Liter |