Reciprocating compressor, NUT55CAe
125F3181
Refrigerants: R290, Segment usage: Refrigeration LT, Compressor power supply [V]: 220-240/1/50
Product specifications
Characteristic | Value |
---|---|
Brand technique | Reciprocating compressor |
Capacity control | Fixed speed |
Colour | Black |
Compressor power supply [V] | 220-240/1/50 |
Configuration code | Single |
Description | NUT55CAe |
DG Indicator Profile | Not relevant for dangerous goods |
Discharge connection angle [°] | 0 ° |
Discharge connection comments | Rubber plug |
Discharge connection diameter [mm] | 4.90 mm |
Discharge connection height [mm] | 108 mm |
Discharge connection material | Copper |
DLLP | 5 |
Economizer | No |
Family | U |
Frequency [Hz] | 50 |
Height from baseplate [mm] | 186 mm |
High value of nominal voltage at 50Hz [V] | 240 V |
High value of voltage range at 50Hz [V] | 255 V |
In scope of WEEE and contain batteries | No |
Low value of nominal voltage at 50Hz [V] | 220 V |
Low value of voltage range at 50Hz [V] | 187 V |
Material Description | NUT55CAe; HCB; 220-240V 50Hz; I Pack |
Characteristic | Value |
---|---|
Model number | NUT55CAe |
Oil type | POE |
Packing format | Industrial pack |
Packing quantity | 72 |
Process connection angle [°] | 50.00 ° |
Process connection comments | Rubber plug |
Process connection diameter [mm] | 6.5 mm |
Process connection material | Copper |
Product group | Hermetic compressors |
Product line | Commercial Compressors |
Product name | Reciprocating compressor U |
Product Type | NUT55 |
Refrigerants | R290 |
Rotational speed at 50Hz [rpm] | 3000 rpm |
Segment usage | Refrigeration LT |
Speed Platform | Fixed-speed |
Suction connection angle [°] | 20 ° |
Suction connection diameter [mm] | 6.50 mm |
Suction connection height [mm] | 113 mm |
Suction connection material | Copper |
Technology | Reciprocating |
Total height [mm] | 192.0 mm |
General specifications
Characteristic | Value |
---|---|
Gross weight | 10.6 Kilogram |
Net weight | 8.9 Kilogram |
Characteristic | Value |
---|---|
Volume | 10.4 Liter |