Reciprocating compressor, MUY60LA
125F2102
Product specifications
Characteristic | Value |
---|---|
Brand technique | Reciprocating compressor |
Description | MUY60LA |
DG Indicator Profile | Not relevant for dangerous goods |
Family | U |
In scope of WEEE and contain batteries | No |
Material Description | MUY60LA; CN; 220-240V 50Hz; I Pack |
Model number | MUY60LA |
Characteristic | Value |
---|---|
Packing format | Industrial pack |
Product group | Hermetic compressors |
Product line | Commercial Compressors |
Product name | Reciprocating compressor U |
Product Type | MUY60 |
Technology | Reciprocating |
General specifications
Characteristic | Value |
---|---|
Gross weight | 8.75 Kilogram |
Net weight | 8.5 Kilogram |
Characteristic | Value |
---|---|
Volume | 10.4 Liter |