Reciprocating compressor, GU60ME1
125F1517
Refrigerants: R134a, Segment usage: Refrigeration MT, Compressor power supply [V]: 230/1/50 230/1/60
Product specifications
Characteristic | Value |
---|---|
Brand technique | Reciprocating compressor |
Compressor power supply [V] | 230/1/50 230/1/60 |
Description | GU60ME1 |
DG Indicator Profile | Not relevant for dangerous goods |
Family | U |
In scope of WEEE and contain batteries | No |
Material Description | GU60ME1; CN; 115V 60Hz; I Pack |
Model number | GU60ME1 |
Characteristic | Value |
---|---|
Packing format | Industrial pack |
Product group | Hermetic compressors |
Product line | Commercial Compressors |
Product name | Reciprocating compressor U |
Product Type | GU60 |
Refrigerants | R134a |
Segment usage | Refrigeration MT |
Technology | Reciprocating |
General specifications
Characteristic | Value |
---|---|
Gross weight | 8.95 Kilogram |
Net weight | 8.7 Kilogram |
Characteristic | Value |
---|---|
Volume | 10.4 Liter |