Reciprocating compressor, HUY70MAb
125B4504
Refrigerants: R600a, Segment usage: Refrigeration MT
Product specifications
Characteristic | Value |
---|---|
Brand technique | Reciprocating compressor |
Description | HUY70MAb |
DG Indicator Profile | Not relevant for dangerous goods |
Family | U |
In scope of WEEE and contain batteries | No |
Material Description | HUY70MAb; 220-240V 50Hz ~1; Singl Pack |
Model number | HUY70MAb |
Packing format | Single pack |
Characteristic | Value |
---|---|
Product group | Hermetic compressors |
Product line | Commercial Compressors |
Product name | Reciprocating compressor U |
Product Type | HUY70 |
Refrigerants | R600a |
Segment usage | Refrigeration MT |
Technology | Reciprocating |
General specifications
Characteristic | Value |
---|---|
Gross weight | 9.2 Kilogram |
Net weight | 9 Kilogram |
Characteristic | Value |
---|---|
Volume | 10.4 Liter |