Reciprocating compressor, NUS90NA
125B3390
Refrigerants: R290, Segment usage: Refrigeration LT; Refrigeration MT, Compressor power supply [V]: 220/1/50
Product specifications
Characteristic | Value |
---|---|
Applications | LBPMBP |
Brand technique | Reciprocating compressor |
Capacity control | Fixed speed |
Compressor power supply [V] | 220/1/50 |
Description | NUS90NA |
DG Indicator Profile | Not relevant for dangerous goods |
Discharge connection angle [°] | 25 ° |
Discharge connection comments | Al-cap |
Discharge connection diameter [mm] | 8.20 mm |
Discharge connection height [mm] | 83 mm |
Discharge connection material | Cu-plated steel |
DLLP | 5 |
Family | U |
Frequency [Hz] | 50 |
Height from baseplate [mm] | 180 mm |
High value of nominal voltage at 50Hz [V] | 240 V |
High value of voltage range at 50Hz [V] | 255 V |
In scope of WEEE and contain batteries | No |
Low value of nominal voltage at 50Hz [V] | 220 V |
Low value of voltage range at 50Hz [V] | 187 V |
Material Description | NUS90NA; HCB; 220-240V 50Hz; Single Pack |
Model number | NUS90NA |
Oil charge [L] | 0.18 L |
Characteristic | Value |
---|---|
Oil type | POE |
Packing format | Single pack |
Packing quantity | 1 |
Process connection angle [°] | 30 ° |
Process connection comments | Al-cap |
Process connection diameter [mm] | 6.20 mm |
Process connection material | Cu-plated steel |
Product group | Hermetic compressors |
Product line | Light Commercial Compressors |
Product name | Reciprocating compressor U |
Product Type | NUS90 |
Refrigerants | R290 |
Rotational speed at 50Hz [rpm] | 3000 rpm |
Run capacitor capacitance | 6 µF |
Segment usage | Refrigeration LTRefrigeration MT |
Speed Platform | Fixed-speed |
Suction connection angle [°] | 30 ° |
Suction connection diameter [mm] | 8.20 mm |
Suction connection height [mm] | 92 mm |
Suction connection material | Cu-plated steel |
Swept volume [cm3] | 8.9 cm³ |
Technology | Reciprocating |
Total height [mm] | 183 mm |
General specifications
Characteristic | Value |
---|---|
Gross weight | 10.14 Kilogram |
Net weight | 9.9 Kilogram |
Characteristic | Value |
---|---|
Volume | 12.1 Liter |