Reciprocating compressor, NUT45NR
125B3375
Refrigerants: R290, Segment usage: Refrigeration LT; Refrigeration MT, Compressor power supply [V]: 115/1/60
Product specifications
Characteristic | Value |
---|---|
Applications | LBPMBP |
Brand technique | Reciprocating compressor |
Compressor power supply [V] | 115/1/60 |
Description | NUT45NR |
DG Indicator Profile | Not relevant for dangerous goods |
Family | U |
In scope of WEEE and contain batteries | No |
Material Description | NUT45NR; HCB; 115-127V 60Hz; Single Pack |
Model number | NUT45NR |
Characteristic | Value |
---|---|
Packing format | Single pack |
Packing quantity | 1 |
Product group | Hermetic compressors |
Product line | Light Commercial Compressors |
Product name | Reciprocating compressor U |
Product Type | NUT45 |
Refrigerants | R290 |
Segment usage | Refrigeration LTRefrigeration MT |
Technology | Reciprocating |
General specifications
Characteristic | Value |
---|---|
Gross weight | 9.63 Kilogram |
Net weight | 9.4 Kilogram |
Characteristic | Value |
---|---|
Volume | 11.14 Liter |
EAN | 5715162726211 |