Reciprocating compressor, NUS60NA
125B3365
Refrigerants: R290, Segment usage: Refrigeration LT; Refrigeration MT, Compressor power supply [V]: 230/1/50
Product specifications
Characteristic | Value |
---|---|
Applications | LBPMBP |
Auxiliary winding resistance (start winding) for single-phase compressors [Ohm] | 18.96 Ohm |
Brand technique | Reciprocating compressor |
Capacity control | Fixed speed |
Compressor power supply [V] | 230/1/50 |
Description | NUS60NA |
DG Indicator Profile | Not relevant for dangerous goods |
Discharge connection angle [°] | 25 ° |
Discharge connection comments | Al-cap |
Discharge connection diameter [mm] | 8.20 mm |
Discharge connection height [mm] | 83 mm |
Discharge connection material | Cu-plated steel |
DLLP | 5 |
Family | U |
Frequency [Hz] | 50 |
Height from baseplate [mm] | 180 mm |
High value of nominal voltage at 50Hz [V] | 240 V |
High value of voltage range at 50Hz [V] | 255 V |
In scope of WEEE and contain batteries | No |
Low value of nominal voltage at 50Hz [V] | 220 V |
Low value of voltage range at 50Hz [V] | 187 V |
Main winding resistance for single-phase compressors [Ohm] | 10.78 Ohm |
Material Description | NUS60NA; HCB; 220-240V 50Hz; Single Pack |
Model number | NUS60NA |
Characteristic | Value |
---|---|
Oil charge [L] | 0.18 L |
Oil type | POE |
Packing format | Single pack |
Packing quantity | 1 |
Process connection angle [°] | 30.00 ° |
Process connection comments | Al-cap |
Process connection diameter [mm] | 6.2 mm |
Process connection material | Cu-plated steel |
Product group | Hermetic compressors |
Product line | Light Commercial Compressors |
Product name | Reciprocating compressor U |
Product Type | NUS60 |
Refrigerants | R290 |
Rotational speed at 50Hz [rpm] | 3000 rpm |
Run capacitor capacitance | 5.0 µF |
Segment usage | Refrigeration LTRefrigeration MT |
Speed Platform | Fixed-speed |
Suction connection angle [°] | 30 ° |
Suction connection diameter [mm] | 8.20 mm |
Suction connection height [mm] | 92 mm |
Suction connection material | Cu-plated steel |
Swept volume [cm3] | 6.00 cm³ |
Technology | Reciprocating |
Total height [mm] | 183.0 mm |
General specifications
Characteristic | Value |
---|---|
Gross weight | 9.54 Kilogram |
Net weight | 9.31 Kilogram |
Characteristic | Value |
---|---|
Volume | 10.13 Liter |
EAN | 5715162723913 |