Reciprocating compressor, NUC55NGc
125B3360
Refrigerants: R290, Segment usage: Refrigeration LT; Refrigeration MT, Compressor power supply [V]: 220/1/50 220/1/60
Product specifications
Characteristic | Value |
---|---|
Applications | LBPMBP |
Brand technique | Reciprocating compressor |
Compressor power supply [V] | 220/1/50 220/1/60 |
Description | NUC55NGc |
DG Indicator Profile | Not relevant for dangerous goods |
Family | U |
In scope of WEEE and contain batteries | No |
Material Description | NUC55NGc; HCB; 200-220/230V 50/60Hz; Sin |
Model number | NUC55NGc |
Characteristic | Value |
---|---|
Packing format | Single pack |
Packing quantity | 1 |
Product group | Hermetic compressors |
Product line | Light Commercial Compressors |
Product name | Reciprocating compressor U |
Product Type | NUC55 |
Refrigerants | R290 |
Segment usage | Refrigeration LTRefrigeration MT |
Technology | Reciprocating |
General specifications
Characteristic | Value |
---|---|
Gross weight | 8.83 Kilogram |
Net weight | 8.6 Kilogram |
Characteristic | Value |
---|---|
Volume | 10.13 Liter |
EAN | 5715162725078 |