Reciprocating compressor, NUT55NA
125B3350
Product specifications
Characteristic | Value |
---|---|
Brand technique | Reciprocating compressor |
Description | NUT55NA |
DG Indicator Profile | Not relevant for dangerous goods |
Family | U |
In scope of WEEE and contain batteries | No |
Material Description | NUT55NA; CN; 220-240V/50Hz; Single Pack |
Model number | NUT55NA |
Characteristic | Value |
---|---|
Packing format | Single pack |
Packing quantity | 1 |
Product group | Hermetic compressors |
Product line | Commercial Compressors |
Product name | Reciprocating compressor U |
Product Type | NUT55 |
Technology | Reciprocating |
General specifications
Characteristic | Value |
---|---|
Gross weight | 9.45 Kilogram |
Net weight | 9.2 Kilogram |
Characteristic | Value |
---|---|
Volume | 10.4 Liter |