Reciprocating compressor, GUY72RCa
125B1541
Refrigerants: R134a, Segment usage: Refrigeration MT, Compressor power supply [V]: 220/1/50
Product specifications
Characteristic | Value |
---|---|
Brand technique | Reciprocating compressor |
Capacity control | Fixed speed |
Colour | Black |
Compressor power supply [V] | 220/1/50 |
Configuration code | Single |
Description | GUY72RCa |
DG Indicator Profile | Not relevant for dangerous goods |
DLLP | 1615 |
Economizer | No |
Family | U |
Frequency [Hz] | 50/60 |
High value of nominal voltage at 50Hz [V] | 100 V |
High value of nominal voltage at 60Hz [V] | 100 V |
High value of voltage range at 50Hz [V] | 110 V |
High value of voltage range at 60Hz [V] | 110 V |
In scope of WEEE and contain batteries | No |
Low value of nominal voltage at 50Hz [V] | 100 V |
Characteristic | Value |
---|---|
Low value of nominal voltage at 60Hz [V] | 100 V |
Low value of voltage range at 50Hz [V] | 90 V |
Low value of voltage range at 60Hz [V] | 90 V |
Material Description | GUY72RCa; HCB; 100V 50/60Hz; Single Pack |
Model number | GUY72RCa |
Oil type | POE |
Packing format | Single pack |
Packing quantity | 1 |
Product group | Hermetic compressors |
Product line | Commercial Compressors |
Product name | Reciprocating compressor U |
Product Type | GUY72 |
Refrigerants | R134a |
Rotational speed at 50Hz [rpm] | 3000 rpm |
Rotational speed at 60Hz [rpm] | 3600 rpm |
Segment usage | Refrigeration MT |
Technology | Reciprocating |
General specifications
Characteristic | Value |
---|---|
Gross weight | 9.8 Kilogram |
Net weight | 9.52 Kilogram |
Characteristic | Value |
---|---|
Volume | 10.4 Liter |