Reciprocating compressor, NUT60LRb
123F3187
Product specifications
Characteristic | Value |
---|---|
Brand technique | Reciprocating compressor |
Description | NUT60LRb |
DG Indicator Profile | Not relevant for dangerous goods |
Family | U |
In scope of WEEE and contain batteries | No |
Material Description | NUT60LRb; 115-127V 60Hz; I Pack |
Model number | NUT60LRb |
Characteristic | Value |
---|---|
Packing format | Industrial pack |
Product group | Hermetic compressors |
Product line | Light Commercial Compressors |
Product name | Reciprocating compressor U |
Product Type | NUT60 |
Technology | Reciprocating |
General specifications
Characteristic | Value |
---|---|
Gross weight | 9.7 Kilogram |
Net weight | 9.5 Kilogram |
Characteristic | Value |
---|---|
Volume | 10.4 Liter |