Reciprocating compressor, GUY90RAb
123F1613
Refrigerants: R134a, Segment usage: Refrigeration MT, Compressor power supply [V]: 230/1/50 230/1/60
Product specifications
Characteristic | Value |
---|---|
Brand technique | Reciprocating compressor |
Compressor power supply [V] | 230/1/50 230/1/60 |
Description | GUY90RAb |
DG Indicator Profile | Not relevant for dangerous goods |
Family | U |
In scope of WEEE and contain batteries | No |
Material Description | GUY90RAb; 220-240V 50Hz ~1; I-Pack |
Model number | GUY90RAb |
Packing format | Industrial pack |
Characteristic | Value |
---|---|
Packing quantity | 72 |
Product group | Hermetic compressors |
Product line | Light Commercial Compressors |
Product name | Reciprocating compressor U |
Product Type | GUY90 |
Refrigerants | R134a |
Segment usage | Refrigeration MT |
Technology | Reciprocating |
General specifications
Characteristic | Value |
---|---|
Gross weight | 9.9 Kilogram |
Net weight | 9.7 Kilogram |
Characteristic | Value |
---|---|
Volume | 10.4 Liter |