Reciprocating compressor, GUY80NRc
123F1310
Refrigerants: R134a, Segment usage: Refrigeration LT; Refrigeration MT, Compressor power supply [V]: 115/1/60
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: U
Recommended replacement: 125F1319
Product specifications
Characteristic | Value |
---|---|
Brand technique | Reciprocating compressor |
Compressor power supply [V] | 115/1/60 |
Description | GUY80NRc |
DG Indicator Profile | Not relevant for dangerous goods |
Family | U |
In scope of WEEE and contain batteries | No |
Material Description | GUY80NRc; 115-127V 60Hz ~1; I-Pack |
Model number | GUY80NRc |
Packing format | Industrial pack |
Characteristic | Value |
---|---|
Packing quantity | 72 |
Product group | Hermetic compressors |
Product line | Light Commercial Compressors |
Product name | Reciprocating compressor U |
Product Type | GUY80 |
Refrigerants | R134a |
Segment usage | Refrigeration LTRefrigeration MT |
Technology | Reciprocating |
General specifications
Characteristic | Value |
---|---|
Gross weight | 9.8 Kilogram |
Net weight | 9.6 Kilogram |
Characteristic | Value |
---|---|
Volume | 10.4 Liter |
EAN | 5715162722749 |