Reciprocating compressor, GUY50LDb
123F1172
Product specifications
Characteristic | Value |
---|---|
Brand technique | Reciprocating compressor |
Description | GUY50LDb |
DG Indicator Profile | Not relevant for dangerous goods |
Family | U |
In scope of WEEE and contain batteries | No |
Material Description | GUY50LDb; 115V 60 Hz; I Pack |
Model number | GUY50LDb |
Characteristic | Value |
---|---|
Packing format | Industrial pack |
Product group | Hermetic compressors |
Product line | Light Commercial Compressors |
Product name | Reciprocating compressor U |
Product Type | GUY50 |
Technology | Reciprocating |
General specifications
Characteristic | Value |
---|---|
Gross weight | 8.6 Kilogram |
Net weight | 8.4 Kilogram |
Characteristic | Value |
---|---|
Volume | 10.4 Liter |