
Reciprocating compressor, NUY60LAb
123B3190
Product specifications
Characteristic | Value |
---|---|
Brand technique | Reciprocating compressor |
Contain batteries | No |
Description | NUY60LAb |
DG Indicator Profile | Not relevant for dangerous goods |
Family | U |
Material Description | NUY60LAb; 220-240V 50Hz; Single Pack |
Model number | NUY60LAb |
Packing format | Single pack |
Characteristic | Value |
---|---|
Packing quantity | 1 |
Product group | Hermetic compressors |
Product line | Light Commercial Compressors |
Product name | Reciprocating compressor U |
Product Type | NUY60 |
Technology | Reciprocating |
U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only. |
General specifications
Characteristic | Value |
---|---|
Gross weight | 10 Kilogram |
Net weight | 9.77 Kilogram |
Characteristic | Value |
---|---|
Volume | 11.4 Liter |