Reciprocating compressor, TL3F
102G3300
Refrigerants: R134a, Segment usage: Refrigeration LT, Compressor power supply [V]: 115/1/60
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: TL
Product specifications
Characteristic | Value |
---|---|
Applications | LBP |
Auxiliary winding resistance (start winding) for single-phase compressors [Ohm] | 4.90 Ohm |
Auxiliary winding resistance (start winding) for single-phase compressors alt [Ohm] | 4.90 Ohm |
Brand technique | Reciprocating compressor |
Capacity control | Fixed speed |
Colour | Black |
Compressor power supply [V] | 115/1/60 |
Configuration code | Single |
Cut in current LST [A] | 15.2 A |
Cut in current LST alt [A] | 15.0 A |
Description | TL3F |
DG Indicator Profile | Not relevant for dangerous goods |
Discharge connection angle [°] | 28 ° |
Discharge connection comments | Al-cap |
Discharge connection diameter [mm] | 5.00 mm |
Discharge connection material | Cu-plated steel |
DLLP | 15 |
Economizer | No |
Family | TL |
Free gas volume [cm3] | 1600 cm³ |
Frequency [Hz] | 60 |
Height from baseplate [mm] | 159 mm |
High value of nominal voltage at 60Hz [V] | 115 V |
High value of voltage range at 60Hz [V] | 127 V |
In scope of WEEE and contain batteries | No |
Length [mm] | 222 mm |
Liquid injection | No |
Low value of nominal voltage at 60Hz [V] | 115 V |
Low value of voltage range at 60Hz [V] | 103 V |
LRA LST [A] | 6.3 A |
LRA LST alt [A] | 6.0 A |
Main winding resistance for single-phase compressors [Ohm] | 6.30 Ohm |
Main winding resistance for single-phase compressors alt [Ohm] | 6.30 Ohm |
Material Description | TL3F, 115V 60Hz, R134a, LBP/MBP, LST |
Characteristic | Value |
---|---|
Model number | TL3F |
Motor type | RSIR |
No. of phases (compressor) | 1 |
No. of phases (fan) | 1 |
Oil quantity [cm3] | 180 cm³ |
Oil type | POE |
Packing format | Industrial pack |
Packing quantity | 125 |
Phase | 1 |
Process connection angle [°] | 32 ° |
Process connection comments | Al-cap |
Process connection diameter [mm] | 6.50 mm |
Process connection material | Cu-plated steel |
Product group | Hermetic compressors |
Product line | Light Commercial Compressors |
Product name | Reciprocating compressor TL |
Product Type | TL3 |
Refrigerant charge [kg] [Max] | 0.40 kg |
Refrigerants | R134a |
RLA | 1.40 A |
Rotational speed at 60Hz [rpm] | 3500 rpm |
Segment usage | Refrigeration LT |
Suction connection angle [°] | 30 ° |
Suction connection diameter [mm] | 6.50 mm |
Suction connection material | Cu-plated steel |
Swept volume [cm3] | 3.13 cm³ |
Technology | Reciprocating |
Total height [mm] | 163 mm |
Voltage 60Hz [V] | 115 V |
Voltage 60Hz [V] [Max] | 115 V |
Width [mm] | 157 mm |
Winding temperature short term [°C] [Max] | 135 °C |
Winding temperature stat [°C] [Max] | 125 °C |
General specifications
Characteristic | Value |
---|---|
Gross weight | 6.598 Kilogram |
Characteristic | Value |
---|---|
Net weight | 6.598 Kilogram |