
Reciprocating compressor, TF4CLX
202U2122
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
---|---|
Brand technique | Reciprocating compressor |
Description | TF4CLX |
DG Indicator Profile | Not relevant for dangerous goods |
Family | TF |
Material Description | TF4CLX LBP/MBP R404A/R507 115-127V 60Hz |
Model number | TF4CLX |
Characteristic | Value |
---|---|
Product group | Hermetic compressors |
Product line | Light Commercial Compressors |
Product name | Reciprocating compressor TF |
Product Type | TF4 |
U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only. |
General specifications
Characteristic | Value |
---|---|
Gross weight | 8.6 Kilogram |
Characteristic | Value |
---|---|
Net weight | 8.1 Kilogram |