Reciprocating compressor, TFS4
195B0663
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: TF
Product specifications
Characteristic | Value |
---|---|
Brand technique | Reciprocating compressor |
Description | TFS4 |
DG Indicator Profile | Not relevant for dangerous goods |
Family | TF |
In scope of WEEE and contain batteries | No |
Material Description | SERVICE-Kit TFS4ST 220V |
Characteristic | Value |
---|---|
Model number | TFS4 |
Packing type single pack | Single pack code number |
Product group | Hermetic compressors |
Product line | Light Commercial Compressors |
Product name | Reciprocating compressor TF |
Product Type | TFS4 |
General specifications
Characteristic | Value |
---|---|
Gross weight | 14.424 Kilogram |
Net weight | 8.047 Kilogram |
Characteristic | Value |
---|---|
Volume | 15.3 Liter |