Reciprocating compressor, SC15G
195B0453
Refrigerants: R134a, Segment usage: Refrigeration MT, Compressor power supply [V]: 208-230/1/60
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: SC
Product specifications
Characteristic | Value |
---|---|
Applications | MBP |
Auxiliary winding resistance (start winding) for single-phase compressors alt [Ohm] | 14.50 Ohm |
Brand technique | Reciprocating compressor |
Capacity control | Fixed speed |
Colour | Black |
Compressor power supply [V] | 208-230/1/60 |
Configuration code | Single |
Cut in current HST [A] | 19.5 A |
Description | SC15G |
DG Indicator Profile | Not relevant for dangerous goods |
Discharge connection angle [°] | 37 ° |
Discharge connection comments | Rubber plug |
Discharge connection diameter [mm] | 6.50 mm |
Discharge connection height [mm] | 100 mm |
Discharge connection material | Copper |
DLLP | 1 |
Economizer | No |
Family | SC |
Free gas volume [cm3] | 1410 cm³ |
Frequency [Hz] | 60 |
Height from baseplate [mm] | 203 mm |
High value of nominal voltage at 60Hz [V] | 230 V |
High value of voltage range at 60Hz [V] | 253 V |
In scope of WEEE and contain batteries | No |
Length [mm] | 255 mm |
Liquid injection | No |
Low value of nominal voltage at 60Hz [V] | 208 V |
Low value of voltage range at 60Hz [V] | 196 V |
LRA HST [A] | 19.5 A |
LRA HST 60Hz [A] | 19.50 A |
Main winding resistance for single-phase compressors [Ohm] | 4.40 Ohm |
Material Description | SERVICE-Kit SC15G 220V 60HZ R 134A |
Model number | SC15G |
Motor type | CSIR |
Characteristic | Value |
---|---|
No. of phases (compressor) | 1 |
Oil quantity [cm3] | 550 cm³ |
Oil type | POE |
Packing format | Single pack |
Packing quantity | 1 |
Process connection angle [°] | 37.00 ° |
Process connection comments | Rubber plug |
Process connection diameter [mm] | 6.5 mm |
Process connection height [mm] | 183 mm |
Process connection material | Copper |
Product group | Hermetic compressors |
Product line | Light Commercial Compressors |
Product name | Reciprocating compressor SC |
Product Type | SC15 |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Refrigerant charge [kg] [Max] | 1.30 kg |
Refrigerants | R134a |
RLA | 3.90 A |
Rotational speed at 60Hz [rpm] | 3600 rpm |
Segment usage | Refrigeration MT |
Speed Platform | Fixed-speed |
Start capacitor capacitance | 80 µF |
Suction connection angle [°] | 37 ° |
Suction connection diameter [mm] | 10.20 mm |
Suction connection height [mm] | 183 mm |
Suction connection material | Copper |
Swept volume [cm3] | 15.28 cm³ |
Technology | Reciprocating |
Total height [mm] | 209.0 mm |
Voltage 60Hz [V] | 208 V |
Voltage 60Hz [V] [Max] | 230 V |
Width [mm] | 151.00 mm |
Winding temperature short term [°C] [Max] | 135 °C |
Winding temperature stat [°C] [Max] | 125 °C |
General specifications
Characteristic | Value |
---|---|
Gross weight | 13.75 Kilogram |
Net weight | 13.75 Kilogram |
Volume | 18 Liter |
Characteristic | Value |
---|---|
EAN | 5702424662325 |
Proposition 65 | Cancer and Reproductive Harm |