Reciprocating compressor, SC18G
195B0276
Refrigerants: R134a, Segment usage: Refrigeration LT; Refrigeration MT, Compressor power supply [V]: 115/1/60
Product specifications
Characteristic | Value |
---|---|
Applications | HBPLBPMBP |
Approval | CEUL |
Auxiliary winding resistance (start winding) for single-phase compressors alt [Ohm] | 2.70 Ohm |
Brand technique | Reciprocating compressor |
Capacity control | Fixed speed |
Capacity of capacitor B | 410 uF |
CE evaluated | Yes |
Colour | Black |
Compressor power supply [V] | 115/1/60 |
Configuration code | Single |
Cut in current HST [A] | 56.8 A |
Description | SC18G |
DG Indicator Profile | Not relevant for dangerous goods |
Discharge connection angle [°] | 37 ° |
Discharge connection comments | Al-cap |
Discharge connection diameter [mm] | 6.50 mm |
Discharge connection height [mm] | 110 mm |
Discharge connection material | Cu-plated steel |
DLLP | 15 |
Drawing number | 8432-2 |
Economizer | No |
Family | SC |
Free gas volume [cm3] | 1460 cm³ |
Frequency [Hz] | 60 |
Height from baseplate [mm] | 213 mm |
High value of nominal voltage at 60Hz [V] | 120 V |
High value of voltage range at 60Hz [V] | 135 V |
In scope of WEEE and contain batteries | No |
Low value of nominal voltage at 60Hz [V] | 100 V |
Low value of voltage range at 60Hz [V] | 95 V |
LRA HST [A] | 56.8 A |
Main winding resistance for single-phase compressors [Ohm] | 0.70 Ohm |
Material Description | Kit SC18G 115V 60HZ R134A |
Model number | SC18G |
Motor type | CSIR |
Characteristic | Value |
---|---|
No. of phases (compressor) | 1 |
Oil charge [L] | 600.00 L |
Oil quantity [cm3] | 600 cm³ |
Oil type | POE |
Packing format | Single pack |
Packing quantity | 1 |
Packing type single pack | Single pack code number |
Phase | 1 |
Process connection angle [°] | 37.00 ° |
Process connection comments | Al-cap |
Process connection diameter [mm] | 6.5 mm |
Process connection material | Cu-plated steel |
Product group | Hermetic compressors |
Product line | Light Commercial Compressors |
Product name | Reciprocating compressor SC |
Product Type | SC18 |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Refrigerant charge [kg] [Max] | 1.30 kg |
Refrigerants | R134a |
RLA | 9.8 A |
Rotational speed at 60Hz [rpm] | 3500 rpm |
Segment usage | Refrigeration LTRefrigeration MT |
Suction connection angle [°] | 37 ° |
Suction connection diameter [mm] | 9.63 mm |
Suction connection height [mm] | 193 mm |
Suction connection material | Cu-plated steel |
Swept volume [cm3] | 17.69 cm³ |
Technology | Reciprocating |
Total height [mm] | 219.0 mm |
UL evaluated | Yes |
Voltage 60Hz [V] | 115 V |
Voltage 60Hz [V] [Max] | 115 V |
Winding temperature short term [°C] [Max] | 135 °C |
Winding temperature stat [°C] [Max] | 125 °C |
General specifications
Characteristic | Value |
---|---|
Gross weight | 14.548 Kilogram |
Net weight | 14.548 Kilogram |
Volume | 17.7 Liter |
Characteristic | Value |
---|---|
EAN | 5702424534981 |
Proposition 65 | Cancer and Reproductive Harm |