Reciprocating compressor, SC12DL
195B0077
Refrigerants: R404A; R407C, Segment usage: Refrigeration HT; Refrigeration MT, Compressor power supply [V]: 220-240/1/50
Product specifications
Characteristic | Value |
---|---|
Applications | HBPMBP |
Auxiliary winding resistance (start winding) for single-phase compressors alt [Ohm] | 13.70 Ohm |
Brand technique | Reciprocating compressor |
Capacity control | Fixed speed |
Colour | Black |
Compressor power supply [V] | 220-240/1/50 |
Configuration code | Single |
Cut in current HST [A] | 20.4 A |
Description | SC12DL |
DG Indicator Profile | Not relevant for dangerous goods |
Discharge connection angle [°] | 37 ° |
Discharge connection comments | Rubber plug |
Discharge connection diameter [mm] | 6.20 mm |
Discharge connection height [mm] | 100 mm |
Discharge connection material | Copper |
DLLP | 5 |
Economizer | No |
Family | SC |
Free gas volume [cm3] | 1460 cm³ |
Frequency [Hz] | 50 |
Height from baseplate [mm] | 203 mm |
High value of nominal voltage at 50Hz [V] | 240 V |
High value of voltage range at 50Hz [V] | 255 V |
In scope of WEEE and contain batteries | No |
Length [mm] | 255 mm |
Liquid injection | No |
Low value of nominal voltage at 50Hz [V] | 220 V |
Low value of voltage range at 50Hz [V] | 187 V |
LRA HST [A] | 20.4 A |
LRA HST 60Hz [A] | 20.40 A |
Main winding resistance for single-phase compressors [Ohm] | 3.70 Ohm |
Material Description | SPARE COMP SC12DL replaced by 118U5424 |
Model number | SC12DL |
Motor type | CSIR |
Characteristic | Value |
---|---|
No. of phases (compressor) | 1 |
Oil quantity [cm3] | 600 cm³ |
Oil type | POE |
Packing format | Single pack |
Packing quantity | 1 |
Process connection angle [°] | 37.00 ° |
Process connection comments | Rubber plug |
Process connection diameter [mm] | 6.2 mm |
Process connection height [mm] | 183 mm |
Process connection material | Copper |
Product group | Hermetic compressors |
Product line | Light Commercial Compressors |
Product name | Reciprocating compressor SC |
Product Type | SC12 |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Refrigerant charge [kg] [Max] | 1.30 kg |
Refrigerants | R404AR407C |
RLA | 3.90 A |
Rotational speed at 50Hz [rpm] | 3000 rpm |
Segment usage | Refrigeration HTRefrigeration MT |
Speed Platform | Fixed-speed |
Start capacitor capacitance | 80 µF |
Suction connection angle [°] | 37 ° |
Suction connection diameter [mm] | 10.20 mm |
Suction connection height [mm] | 183 mm |
Suction connection material | Copper |
Swept volume [cm3] | 12.87 cm³ |
Technology | Reciprocating |
Total height [mm] | 209.0 mm |
Voltage 50Hz [V] | 220 V |
Voltage 50Hz [V] [Max] | 240 V |
Width [mm] | 151.00 mm |
Winding temperature short term [°C] [Max] | 135 °C |
Winding temperature stat [°C] [Max] | 125 °C |
General specifications
Characteristic | Value |
---|---|
Gross weight | 14.41 Kilogram |
Net weight | 14.41 Kilogram |
Volume | 17.88 Liter |
Characteristic | Value |
---|---|
EAN | 5702424662585 |
Proposition 65 | Cancer and Reproductive Harm |