Reciprocating compressor, SC15DL
104L2862
Refrigerants: R404A; R407C; R507A, Segment usage: Refrigeration MT
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: SC
Product specifications
Characteristic | Value |
---|---|
Applications | HBPMBP |
Approval | CE |
Approval standard | EN 60335-2-34 with Annex AA |
Auxiliary winding resistance (start winding) for single-phase compressors [Ohm] | 12.10 Ohm |
Brand technique | Reciprocating compressor |
CE evaluated | Yes |
Colour | Black |
Cut in current HST [A] | 21.8 A |
Description | SC15DL |
DG Indicator Profile | Not relevant for dangerous goods |
Discharge connection angle [°] | 37 ° |
Discharge connection comments | Al-cap |
Discharge connection diameter [mm] | 6.20 mm |
Discharge connection height [mm] | 110 mm |
Discharge connection material | Cu-plated steel |
Drawing number | 8257 |
Family | SC |
Free gas volume [cm3] | 1460 cm³ |
Height from baseplate [mm] | 213 mm |
In scope of WEEE and contain batteries | No |
LRA HST [A] | 21.8 A |
Main winding resistance for single-phase compressors [Ohm] | 3.50 Ohm |
Material Description | SC15DL 220V HTW - PŘ6.2/SŘ10.2/TŘ6.2/U.O |
Model number | SC15DL |
Motor type | CSR |
No. of phases (fan) | 1 |
Characteristic | Value |
---|---|
Packing format | Industrial pack |
Packing quantity | 80 |
Process connection angle [°] | 37 ° |
Process connection comments | Al-cap |
Process connection diameter [mm] | 6.20 mm |
Process connection material | Cu-plated steel |
Product group | Hermetic compressors |
Product line | Light Commercial Compressors |
Product name | Reciprocating compressor SC |
Product Type | SC15 |
Refrigerant charge [kg] [Max] | 1.30 kg |
Refrigerants | R404AR407CR507A |
Run capacitor capacitance | 10.0 µF |
Segment usage | Refrigeration MT |
Suction connection angle [°] | 37 ° |
Suction connection diameter [mm] | 10.20 mm |
Suction connection height [mm] | 193 mm |
Suction connection material | Cu-plated steel |
Swept volume [cm3] | 15.28 cm³ |
Technology | Reciprocating |
Total height [mm] | 219 mm |
Voltage 50Hz [V] | 220 V |
Voltage 50Hz [V] [Max] | 240 V |
Winding temperature short term [°C] [Max] | 135 °C |
Winding temperature stat [°C] [Max] | 125 °C |
General specifications
Characteristic | Value |
---|---|
Gross weight | 13.425 Kilogram |
Net weight | 13.425 Kilogram |
Characteristic | Value |
---|---|
Volume | 12.54 Liter |