Reciprocating compressor, SC12MNX
104H8275
Refrigerants: R290, Segment usage: Refrigeration MT, Compressor power supply [V]: 220-240/1/50
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: SC
Product specifications
Characteristic | Value |
---|---|
Applications | MBP |
Auxiliary winding resistance (start winding) for single-phase compressors [Ohm] | 13.70 Ohm |
Auxiliary winding resistance (start winding) for single-phase compressors alt [Ohm] | 13.70 Ohm |
Brand technique | Reciprocating compressor |
Capacity control | Fixed speed |
Colour | Black |
Compressor power supply [V] | 220-240/1/50 |
Configuration code | Single |
Cut in current HST [A] | 20.4 A |
Description | SC12MNX |
DG Indicator Profile | Not relevant for dangerous goods |
Discharge connection angle [°] | 37 ° |
Discharge connection comments | Rubber plug |
Discharge connection diameter [mm] | 6.20 mm |
Discharge connection material | Copper |
DLLP | 5 |
Economizer | No |
Family | SC |
Free gas volume [cm3] | 1510 cm³ |
Frequency [Hz] | 50 |
High value of nominal voltage at 50Hz [V] | 240 V |
High value of voltage range at 50Hz [V] | 264 V |
In scope of WEEE and contain batteries | No |
Liquid injection | No |
Low value of nominal voltage at 50Hz [V] | 220 V |
Low value of voltage range at 50Hz [V] | 198 V |
LRA HST [A] | 20.4 A |
LRA HST 60Hz [A] | 20.40 A |
Main winding resistance for single-phase compressors [Ohm] | 3.70 Ohm |
Material Description | SC12MNX 220V - P06,2/S08,2/T06,2 |
Model number | SC12MNX |
Characteristic | Value |
---|---|
Motor type | CSIR |
No. of phases (compressor) | 1 |
No. of phases (fan) | 1 |
Oil quantity [cm3] | 500 cm³ |
Oil type | POE |
Packing format | Industrial pack |
Packing quantity | 80 |
Phase | 1 |
Process connection angle [°] | 37 ° |
Process connection comments | Rubber plug |
Process connection diameter [mm] | 6.20 mm |
Process connection material | Copper |
Product group | Hermetic compressors |
Product line | Light Commercial Compressors |
Product name | Reciprocating compressor SC |
Product Type | SC12 |
Refrigerant charge [kg] [Max] | 0.15 kg |
Refrigerants | R290 |
RLA | 3.90 A |
Rotational speed at 50Hz [rpm] | 2900 rpm |
Segment usage | Refrigeration MT |
Suction connection angle [°] | 37 ° |
Suction connection diameter [mm] | 8.20 mm |
Suction connection material | Copper |
Swept volume [cm3] | 12.87 cm³ |
Technology | Reciprocating |
Voltage 50Hz [V] | 220 V |
Voltage 50Hz [V] [Max] | 240 V |
Winding temperature short term [°C] [Max] | 135 °C |
Winding temperature stat [°C] [Max] | 125 °C |
General specifications
Characteristic | Value |
---|---|
Gross weight | 14.005 Kilogram |
Characteristic | Value |
---|---|
Net weight | 13.16 Kilogram |