Reciprocating compressor, NPT12FSC
123G3993
Refrigerants: R290, Segment usage: Refrigeration LT; Refrigeration MT, Compressor power supply [V]: 230/1/50 230/1/60
Product specifications
Characteristic | Value |
---|---|
Brand technique | Reciprocating compressor |
Compressor power supply [V] | 230/1/50 230/1/60 |
Description | NPT12FSC |
DG Indicator Profile | Not relevant for dangerous goods |
Family | P |
In scope of WEEE and contain batteries | No |
Material Description | NPT12FSC; 19mm; 220-240V 50/60Hz ~1; l-P |
Model number | NPT12FSC |
Characteristic | Value |
---|---|
Product group | Hermetic compressors |
Product line | Light Commercial Compressors |
Product name | Reciprocating compressor P |
Product Type | NPT12 |
Refrigerants | R290 |
Segment usage | Refrigeration LTRefrigeration MT |
Technology | Reciprocating |
General specifications
Characteristic | Value |
---|---|
Gross weight | 12.4 Kilogram |
Net weight | 12.1 Kilogram |
Characteristic | Value |
---|---|
Volume | 12 Liter |