Reciprocating compressor, MS26FG-V
123G0011
Product specifications
Characteristic | Value |
---|---|
Brand technique | Reciprocating compressor |
Description | MS26FG-V |
DG Indicator Profile | Not relevant for dangerous goods |
Family | S |
In scope of WEEE and contain batteries | No |
Material Description | MS26FG-V spec; 200-220/230V 50/60Hz ~1; |
Model number | MS26FG-V |
Characteristic | Value |
---|---|
Product group | Hermetic compressors |
Product line | Commercial Compressors |
Product name | Reciprocating compressor S |
Product Type | MS26 |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Technology | Reciprocating |
General specifications
Characteristic | Value |
---|---|
Gross weight | 23 Kilogram |
Net weight | 22.6 Kilogram |
Characteristic | Value |
---|---|
Volume | 22 Liter |
Proposition 65 | Cancer and Reproductive Harm |