Reciprocating compressor, GS30TG-V
123G0005
Product specifications
Characteristic | Value |
---|---|
Brand technique | Reciprocating compressor |
Description | GS30TG-V |
DG Indicator Profile | Not relevant for dangerous goods |
Family | S |
In scope of WEEE and contain batteries | No |
Material Description | GS30TG-V spec; 200-220/220-230V 50/60Hz |
Model number | GS30TG-V |
Product group | Hermetic compressors |
Characteristic | Value |
---|---|
Product line | Commercial Compressors |
Product name | Reciprocating compressor S |
Product Type | GS30 |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | cd1d92df-acc4-43d9-8eb6-bb380e61d93f |
SCIP dossier product name | GL |
Technology | Reciprocating |
General specifications
Characteristic | Value |
---|---|
Gross weight | 23.4 Kilogram |
Net weight | 23 Kilogram |
Characteristic | Value |
---|---|
Volume | 22 Liter |
Proposition 65 | Cancer and Reproductive Harm |