Reciprocating compressor, DST38LA
123F6017
Refrigerants: R404A; R452A; R454C; R448A; R455A; R449A, Segment usage: Refrigeration LT; Refrigeration MT, Compressor power supply [V]: 230/1/50
Product specifications
Characteristic | Value |
---|---|
Applications | LBPMBP |
Brand technique | Reciprocating compressor |
Compressor power supply [V] | 230/1/50 |
Description | DST38LA |
DG Indicator Profile | Not relevant for dangerous goods |
EEE category | 5 small equipment (any external dimension < 50 cm) |
Family | S |
In scope of WEEE | Yes |
In scope of WEEE and contain batteries | No |
Material Description | DST38LA; 220-240V 50Hz; I Pack |
Characteristic | Value |
---|---|
Model number | DST38LA |
Packing format | Industrial pack |
Product group | Hermetic compressors |
Product line | Light Commercial Compressors |
Product name | Reciprocating compressor S |
Product Type | DST38 |
Refrigerants | R454CR455AR452AR404AR448AR449A |
Segment usage | Refrigeration LTRefrigeration MT |
Technology | Reciprocating |
General specifications
Characteristic | Value |
---|---|
Gross weight | 23.4 Kilogram |
Net weight | 23 Kilogram |
Characteristic | Value |
---|---|
Volume | 22 Liter |
EAN | 5715162724682 |