Reciprocating compressor, S18TN
123F5533
Compressor power supply [V]: 230/1/50 230/1/60
Product specifications
Characteristic | Value |
---|---|
Brand technique | Reciprocating compressor |
Capacity control | Fixed speed |
Colour | Black |
Compressor power supply [V] | 230/1/50 230/1/60 |
Configuration code | Single |
Description | S18TN |
DG Indicator Profile | Not relevant for dangerous goods |
Economizer | No |
Family | S |
In scope of WEEE and contain batteries | No |
Characteristic | Value |
---|---|
Material Description | S18TN-V; 200-220/230V 50/60Hz ~1; I Pack |
Model number | S18TN |
Packing format | Industrial pack |
Packing quantity | 48 |
Product group | Hermetic compressors |
Product line | Commercial Compressors |
Product name | Reciprocating compressor S |
Product Type | S18 |
Technology | Reciprocating |
General specifications
Characteristic | Value |
---|---|
Gross weight | 22.2 Kilogram |
Net weight | 22 Kilogram |
Characteristic | Value |
---|---|
Volume | 22 Liter |