Reciprocating compressor, NST42R3
123F3717
Refrigerants: R290, Segment usage: Refrigeration HT, Compressor power supply [V]: 400/3/50 440/3/60
Product specifications
Characteristic | Value |
---|---|
Applications | HBP |
Brand technique | Reciprocating compressor |
Compressor power supply [V] | 400/3/50 440/3/60 |
Description | NST42R3 |
DG Indicator Profile | Not relevant for dangerous goods |
Family | S |
In scope of WEEE and contain batteries | No |
Material Description | NST42R3; 400-440V 50/60Hz I pack |
Model number | NST42R3 |
Characteristic | Value |
---|---|
Packing format | Industrial pack |
Product group | Hermetic compressors |
Product line | Light Commercial Compressors |
Product name | Reciprocating compressor S |
Product Type | NST42 |
Refrigerants | R290 |
Segment usage | Refrigeration HT |
Technology | Reciprocating |
General specifications
Characteristic | Value |
---|---|
Gross weight | 24.42 Kilogram |
Net weight | 24 Kilogram |
Characteristic | Value |
---|---|
Volume | 22 Liter |