Reciprocating compressor, NST26RA-V
123F3540
Product specifications
Characteristic | Value |
---|---|
Brand technique | Reciprocating compressor |
Description | NST26RA-V |
DG Indicator Profile | Not relevant for dangerous goods |
Family | S |
In scope of WEEE and contain batteries | No |
Material Description | NST26RA-V; 220-240V 50Hz; I Pack |
Model number | NST26RA-V |
Characteristic | Value |
---|---|
Packing format | Industrial pack |
Product group | Hermetic compressors |
Product line | Commercial Compressors |
Product name | Reciprocating compressor S |
Product Type | NST26 |
Technology | Reciprocating |
General specifications
Characteristic | Value |
---|---|
Gross weight | 23 Kilogram |
Net weight | 22.6 Kilogram |
Characteristic | Value |
---|---|
Volume | 22 Liter |