Reciprocating compressor, MS22TB
123F2553
Refrigerants: R404A; R452A; R448A; R449A, Segment usage: Refrigeration HT; Refrigeration MT, Compressor power supply [V]: 220/1/50
Product specifications
Characteristic | Value |
---|---|
Applications | HBPMBP |
Approval | VDE |
Auxiliary winding resistance (start winding) for single-phase compressors [Ohm] | 6.52 Ohm |
Brand technique | Reciprocating compressor |
Capacity control | Fixed speed |
Colour | Black |
Compressor power supply [V] | 220/1/50 |
Configuration code | Single |
Cut in current HST 50Hz [A] | 32.00 A |
Description | MS22TB |
DG Indicator Profile | Not relevant for dangerous goods |
Discharge connection angle [°] | 63 ° |
Discharge connection comments | Rubber plug |
Discharge connection diameter [mm] | 8.00 mm |
Discharge connection height [mm] | 171 mm |
Discharge connection material | Copper |
DLLP | 5 |
Economizer | No |
Family | S |
Frequency [Hz] | 50 |
Height from baseplate [mm] | 265 mm |
High value of nominal voltage at 50Hz [V] | 240 V |
High value of voltage range at 50Hz [V] | 264 V |
In scope of WEEE and contain batteries | No |
Low value of nominal voltage at 50Hz [V] | 220 V |
Low value of voltage range at 50Hz [V] | 187 V |
LRA HST 50Hz [A] | 32.00 A |
Main winding resistance for single-phase compressors [Ohm] | 1.81 Ohm |
Material Description | MS22TB; 220-240V 50Hz ~1; I Pack |
MCC | 8.40 A |
Characteristic | Value |
---|---|
Model number | MS22TB |
Motor type | CSR |
No. of phases (compressor) | 1 |
Oil quantity [cm3] | 600 cm³ |
Oil type | POE |
Packing format | Industrial pack |
Packing quantity | 48 |
Process connection angle [°] | 0.00 ° |
Process connection comments | Rubber plug |
Process connection diameter [mm] | 9.7 mm |
Process connection material | Copper |
Product group | Hermetic compressors |
Product line | Commercial Compressors |
Product name | Reciprocating compressor S |
Product Type | MS22 |
Refrigerant charge [kg] [Max] | 1.70 kg |
Refrigerants | R404AR448AR449AR452A |
Rotational speed at 50Hz [rpm] | 3000 rpm |
Run capacitor capacitance | 20.0 µF |
Segment usage | Refrigeration HTRefrigeration MT |
Start capacitor capacitance | 72-88 µF |
Suction connection angle [°] | 0 ° |
Suction connection diameter [mm] | 12.70 mm |
Suction connection height [mm] | 250 mm |
Suction connection material | Copper |
Swept volume [cm3] | 21.75 cm³ |
Technology | Reciprocating |
Total height [mm] | 271.0 mm |
Winding temperature short term [°C] [Max] | 135 °C |
Winding temperature stat [°C] [Max] | 115 °C |
General specifications
Characteristic | Value |
---|---|
Gross weight | 20.9 Kilogram |
Net weight | 20.5 Kilogram |
Characteristic | Value |
---|---|
Volume | 22 Liter |