Reciprocating compressor, MS26F3
123F2206
Compressor power supply [V]: 400/3/50 460/3/60
Product specifications
Characteristic | Value |
---|---|
Brand technique | Reciprocating compressor |
Capacity control | Fixed speed |
Colour | Black |
Compressor power supply [V] | 400/3/50 460/3/60 |
Configuration code | Single |
Description | MS26F3 |
DG Indicator Profile | Not relevant for dangerous goods |
Economizer | No |
Family | S |
In scope of WEEE and contain batteries | No |
Characteristic | Value |
---|---|
Material Description | MS26F3-V; 400/440V 50/60Hz ~3; I Pack |
Model number | MS26F3 |
Packing format | Industrial pack |
Packing quantity | 48 |
Product group | Hermetic compressors |
Product line | Commercial Compressors |
Product name | Reciprocating compressor S |
Product Type | MS26 |
Technology | Reciprocating |
General specifications
Characteristic | Value |
---|---|
Gross weight | 21.2 Kilogram |
Net weight | 20.8 Kilogram |
Characteristic | Value |
---|---|
Volume | 22 Liter |