Reciprocating compressor, MS30F3
123F2197
Refrigerants: R404A, Segment usage: Refrigeration LT, Compressor power supply [V]: 400/3/50 460/3/60
Product specifications
Characteristic | Value |
---|---|
Applications | LBP |
Auxiliary winding resistance (start winding) for single-phase compressors [Ohm] | 14.70 Ohm |
Brand technique | Reciprocating compressor |
Capacity control | Fixed speed |
Colour | Black |
Compressor power supply [V] | 400/3/50 460/3/60 |
Configuration code | Single |
Description | MS30F3 |
DG Indicator Profile | Not relevant for dangerous goods |
Discharge connection angle [°] | 63 ° |
Discharge connection comments | Rubber plug |
Discharge connection diameter [mm] | 8.00 mm |
Discharge connection height [mm] | 171 mm |
Discharge connection material | Copper |
DLLP | 4 |
Economizer | No |
Family | S |
Frequency [Hz] | 50/60 |
Height from baseplate [mm] | 276 mm |
High value of nominal voltage at 50Hz [V] | 400 V |
High value of nominal voltage at 60Hz [V] | 440 V |
High value of voltage range at 50Hz [V] | 440 V |
High value of voltage range at 60Hz [V] | 484 V |
In scope of WEEE and contain batteries | No |
Low value of nominal voltage at 50Hz [V] | 400 V |
Low value of nominal voltage at 60Hz [V] | 440 V |
Low value of voltage range at 50Hz [V] | 340 V |
Low value of voltage range at 60Hz [V] | 374 V |
Main winding resistance for single-phase compressors [Ohm] | 10.50 Ohm |
Material Description | MS30F3; 400/440V 50/60Hz ~3; I Pack |
MCC | 3.60 A |
Characteristic | Value |
---|---|
Model number | MS30F3 |
Motor type | 3-ph |
No. of phases (compressor) | 3 |
Oil quantity [cm3] | 887 cm³ |
Oil type | POE |
Packing format | Industrial pack |
Packing quantity | 48 |
Phase | 1 |
Process connection angle [°] | 0.00 ° |
Process connection comments | Rubber plug |
Process connection diameter [mm] | 9.7 mm |
Process connection material | Copper |
Product group | Hermetic compressors |
Product line | Commercial Compressors |
Product name | Reciprocating compressor S |
Product Type | MS30 |
Refrigerant charge [kg] [Max] | 1.70 kg |
Refrigerants | R404A |
Rotational speed at 50Hz [rpm] | 3000 rpm |
Rotational speed at 60Hz [rpm] | 3600 rpm |
Segment usage | Refrigeration LT |
Suction connection angle [°] | 0 ° |
Suction connection diameter [mm] | 12.70 mm |
Suction connection height [mm] | 261 mm |
Suction connection material | Copper |
Swept volume [cm3] | 29.95 cm³ |
Technology | Reciprocating |
Total height [mm] | 282.0 mm |
Winding temperature short term [°C] [Max] | 135 °C |
Winding temperature stat [°C] [Max] | 115 °C |
General specifications
Characteristic | Value |
---|---|
Gross weight | 24.4 Kilogram |
Net weight | 24 Kilogram |
Characteristic | Value |
---|---|
Volume | 22 Liter |