Reciprocating compressor, MST38LA
123F2192
Refrigerants: R404A, Segment usage: Refrigeration LT, Compressor power supply [V]: 220-240/1/50
Product specifications
Characteristic | Value |
---|---|
Applications | LBP |
Approval | VDE |
Auxiliary winding resistance (start winding) for single-phase compressors [Ohm] | 4.62 Ohm |
Brand technique | Reciprocating compressor |
Capacity control | Fixed speed |
Colour | Black |
Compressor power supply [V] | 220-240/1/50 |
Configuration code | Single |
Cut in current HST 50Hz [A] | 40.40 A |
Description | MST38LA |
DG Indicator Profile | Not relevant for dangerous goods |
Discharge connection angle [°] | 63 ° |
Discharge connection comments | Rubber plug |
Discharge connection diameter [mm] | 8.00 mm |
Discharge connection height [mm] | 171 mm |
Discharge connection material | Cu-plated steel |
DLLP | 5 |
Economizer | No |
EEE category | 5 small equipment (any external dimension < 50 cm) |
Family | S |
Frequency [Hz] | 50 |
Height from baseplate [mm] | 276 mm |
High value of nominal voltage at 50Hz [V] | 240 V |
High value of voltage range at 50Hz [V] | 255 V |
In scope of WEEE | Yes |
In scope of WEEE and contain batteries | No |
Low value of nominal voltage at 50Hz [V] | 220 V |
Low value of voltage range at 50Hz [V] | 198 V |
LRA HST 50Hz [A] | 40.40 A |
Material Description | MST38LA; 220-240V 50Hz; I Pack |
MCC | 10.30 A |
Characteristic | Value |
---|---|
Model number | MST38LA |
Oil quantity [cm3] | 700 cm³ |
Oil type | POE |
Packing format | Industrial pack |
Packing quantity | 42 |
Phase | 1 |
Process connection angle [°] | 90.00 ° |
Process connection comments | Rubber plug |
Process connection diameter [mm] | 9.7 mm |
Process connection material | Cu-plated steel |
Product group | Hermetic compressors |
Product line | Light Commercial Compressors |
Product name | Reciprocating compressor S |
Product Type | MST38 |
Refrigerant charge [kg] [Max] | 1.70 kg |
Refrigerants | R404A |
Rotational speed at 50Hz [rpm] | 3000 rpm |
Run capacitor capacitance | 25.0 µF |
Segment usage | Refrigeration LT |
Speed Platform | Fixed-speed |
Start capacitor capacitance | 88-108 µF |
Suction connection angle [°] | 90 ° |
Suction connection diameter [mm] | 12.70 mm |
Suction connection height [mm] | 261 mm |
Suction connection material | Cu-plated steel |
Swept volume [cm3] | 38.00 cm³ |
Technology | Reciprocating |
Total height [mm] | 282.0 mm |
Winding temperature short term [°C] [Max] | 135 °C |
Winding temperature stat [°C] [Max] | 115 °C |
General specifications
Characteristic | Value |
---|---|
Gross weight | 23.4 Kilogram |
Net weight | 23 Kilogram |
Characteristic | Value |
---|---|
Volume | 22 Liter |
EAN | 5715162722787 |