Reciprocating compressor, NST42RA
123B3716
Refrigerants: R290, Segment usage: Refrigeration MT, Compressor power supply [V]: 230/1/50
Product specifications
Characteristic | Value |
---|---|
Applications | HBP |
Brand technique | Reciprocating compressor |
Compressor power supply [V] | 230/1/50 |
Description | NST42RA |
DG Indicator Profile | Not relevant for dangerous goods |
Family | S |
In scope of WEEE and contain batteries | No |
Material Description | NST42RA; 220-240V 50Hz; Single Pack |
Model number | NST42RA |
Characteristic | Value |
---|---|
Packing format | Single pack |
Product group | Hermetic compressors |
Product line | Light Commercial Compressors |
Product name | Reciprocating compressor S |
Product Type | NST42 |
Refrigerants | R290 |
Segment usage | Refrigeration MT |
Technology | Reciprocating |
General specifications
Characteristic | Value |
---|---|
Gross weight | 23.6 Kilogram |
Net weight | 23 Kilogram |
Characteristic | Value |
---|---|
Volume | 23 Liter |
EAN | 5715162722640 |