Reciprocating compressor, MST38RA-V
123B2721
Product specifications
Characteristic | Value |
---|---|
Brand technique | Reciprocating compressor |
Description | MST38RA-V |
DG Indicator Profile | Not relevant for dangerous goods |
EEE category | 5 small equipment (any external dimension < 50 cm) |
Family | S |
In scope of WEEE | Yes |
In scope of WEEE and contain batteries | No |
Material Description | MST38RA-V; 220-240V 50Hz; Single Pack |
Characteristic | Value |
---|---|
Model number | MST38RA-V |
Packing format | Single pack |
Product group | Hermetic compressors |
Product line | Commercial Compressors |
Product name | Reciprocating compressor S |
Product Type | MST38 |
Technology | Reciprocating |
General specifications
Characteristic | Value |
---|---|
Gross weight | 23.4 Kilogram |
Net weight | 23 Kilogram |
Characteristic | Value |
---|---|
Volume | 22 Liter |