Reciprocating compressor, MS26TG-V
123B2537
Product specifications
Characteristic | Value |
---|---|
Brand technique | Reciprocating compressor |
Description | MS26TG-V |
DG Indicator Profile | Not relevant for dangerous goods |
Family | S |
In scope of WEEE and contain batteries | No |
Material Description | MS26TG-V; 200-220/230V 50/60Hz; Single P |
Model number | MS26TG-V |
Characteristic | Value |
---|---|
Packing format | Single pack |
Packing quantity | 1 |
Product group | Hermetic compressors |
Product line | Light Commercial Compressors |
Product name | Reciprocating compressor S |
Product Type | MS26 |
Technology | Reciprocating |
General specifications
Characteristic | Value |
---|---|
Net weight | 23 Kilogram |
Volume | 22 Liter |
Characteristic | Value |
---|---|
EAN | 5702424673949 |