Reciprocating compressor, MS26FG-V
123B2168
Refrigerants: R404A, Segment usage: Refrigeration LT, Compressor power supply [V]: 230/1/50 230/1/60
Product specifications
Characteristic | Value |
---|---|
Applications | LBP |
Brand technique | Reciprocating compressor |
Compressor power supply [V] | 230/1/50 230/1/60 |
Description | MS26FG-V |
DG Indicator Profile | Not relevant for dangerous goods |
Family | S |
In scope of WEEE and contain batteries | No |
Material Description | MS26FG-V; 200-220/230V 50/60Hz; Single P |
Model number | MS26FG-V |
Packing format | Single pack |
Characteristic | Value |
---|---|
Packing quantity | 1 |
Product group | Hermetic compressors |
Product line | Light Commercial Compressors |
Product name | Reciprocating compressor S |
Product Type | MS26 |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Refrigerants | R404A |
Segment usage | Refrigeration LT |
Technology | Reciprocating |
General specifications
Characteristic | Value |
---|---|
Net weight | 22 Kilogram |
Volume | 22 Liter |
Characteristic | Value |
---|---|
EAN | 5702424674588 |
Proposition 65 | Cancer and Reproductive Harm |