Reciprocating compressor, MS30FF
123B2158
Refrigerants: R404A, Segment usage: Refrigeration LT, Compressor power supply [V]: 230/1/60
Product specifications
Characteristic | Value |
---|---|
Applications | LBP |
Auxiliary winding resistance (start winding) for single-phase compressors [Ohm] | 4.07 Ohm |
Brand technique | Reciprocating compressor |
Capacity control | Fixed speed |
Colour | Black |
Compressor power supply [V] | 230/1/60 |
Configuration code | Single |
Cut in current HST 60Hz [A] | 51.00 A |
Description | MS30FF |
DG Indicator Profile | Not relevant for dangerous goods |
Discharge connection angle [°] | 63 ° |
Discharge connection comments | Rubber plug |
Discharge connection diameter [mm] | 8.00 mm |
Discharge connection height [mm] | 82 mm |
Discharge connection material | Copper |
DLLP | 1 |
Economizer | No |
Family | S |
Frequency [Hz] | 60 |
Height from baseplate [mm] | 276 mm |
High value of nominal voltage at 60Hz [V] | 230 V |
High value of voltage range at 60Hz [V] | 253 V |
In scope of WEEE and contain batteries | No |
Low value of nominal voltage at 60Hz [V] | 208 V |
Low value of voltage range at 60Hz [V] | 177 V |
LRA HST 60Hz [A] | 51.00 A |
Main winding resistance for single-phase compressors [Ohm] | 1.08 Ohm |
Material Description | MS30FF/ 20-230V 60Hz ~1/ SINGLE PACK |
MCC | 11.00 A |
Model number | MS30FF |
Motor type | CSR |
Characteristic | Value |
---|---|
No. of phases (compressor) | 1 |
Oil quantity [cm3] | 887 cm³ |
Oil type | POE |
Packing format | Single pack |
Packing quantity | 1 |
Process connection angle [°] | 0.00 ° |
Process connection comments | Rubber plug |
Process connection diameter [mm] | 9.7 mm |
Process connection material | Copper |
Product group | Hermetic compressors |
Product line | Light Commercial Compressors |
Product name | Reciprocating compressor S |
Product Type | MS30 |
Refrigerant charge [kg] [Max] | 1.70 kg |
Refrigerants | R404A |
Rotational speed at 60Hz [rpm] | 3600 rpm |
Run capacitor capacitance | 20.0 µF |
Segment usage | Refrigeration LT |
Start capacitor capacitance | 88-108 µF |
Suction connection angle [°] | 0 ° |
Suction connection diameter [mm] | 12.70 mm |
Suction connection height [mm] | 264 mm |
Suction connection material | Copper |
Swept volume [cm3] | 29.95 cm³ |
Technology | Reciprocating |
Total height [mm] | 282.0 mm |
Voltage 60Hz [V] | 208 V |
Voltage 60Hz [V] [Max] | 230 V |
Winding temperature short term [°C] [Max] | 135 °C |
Winding temperature stat [°C] [Max] | 115 °C |
General specifications
Characteristic | Value |
---|---|
Gross weight | 23.1 Kilogram |
Net weight | 22.7 Kilogram |
Characteristic | Value |
---|---|
Volume | 22 Liter |
EAN | 5702424674632 |