
Reciprocating compressor, NL11F
195B0093
Refrigerants: R134a, Segment usage: Refrigeration LT, Compressor power supply [V]: 220-240/1/50
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: NL
Product specifications
Characteristic | Value |
---|---|
Applications | LBP |
Auxiliary winding resistance (start winding) for single-phase compressors alt [Ohm] | 14.70 Ohm |
Brand technique | Reciprocating compressor |
Capacity control | Fixed speed |
Colour | Black |
Compressor power supply [V] | 220-240/1/50 |
Configuration code | Single |
Contain batteries | No |
Cut in current HST [A] | 10.4 A |
Cut in current LST [A] | 13.6 A |
Description | NL11F |
DG Indicator Profile | Not relevant for dangerous goods |
Discharge connection angle [°] | 35 ° |
Discharge connection comments | Rubber plug |
Discharge connection diameter [mm] | 6.20 mm |
Discharge connection material | Copper |
DLLP | 5 |
Economizer | No |
Family | NL |
Free gas volume [cm3] | 2360 cm³ |
Frequency [Hz] | 50 |
Height from baseplate [mm] | 197 mm |
High value of nominal voltage at 50Hz [V] | 240 V |
High value of voltage range at 50Hz [V] | 255 V |
Length [mm] | 252 mm |
Liquid injection | No |
Low value of nominal voltage at 50Hz [V] | 220 V |
Low value of voltage range at 50Hz [V] | 187 V |
LRA HST [A] | 10.4 A |
LRA HST 60Hz [A] | 10.40 A |
LRA LST [A] | 9.2 A |
Main winding resistance for single-phase compressors [Ohm] | 8.20 Ohm |
Material Description | SPARE COMP NL11F replaced by 118U5418 |
Model number | NL11F |
Characteristic | Value |
---|---|
Motor type | CSIRRSIR |
No. of phases (compressor) | 1 |
Oil quantity [cm3] | 300 cm³ |
Oil type | POE |
Packing format | Single pack |
Packing quantity | 1 |
Process connection angle [°] | 25.00 ° |
Process connection comments | Rubber plug |
Process connection diameter [mm] | 6.2 mm |
Process connection material | Copper |
Product group | Hermetic compressors |
Product line | Light Commercial Compressors |
Product name | Reciprocating compressor NL |
Product Type | NL11 |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Refrigerant charge [kg] [Max] | 0.40 kg |
Refrigerants | R134a |
RLA | 1.80 A |
Rotational speed at 50Hz [rpm] | 3000 rpm |
Segment usage | Refrigeration LT |
Speed Platform | Fixed-speed |
Start capacitor capacitance | 80 µF |
Suction connection angle [°] | 15 ° |
Suction connection diameter [mm] | 8.20 mm |
Suction connection material | Copper |
Swept volume [cm3] | 11.15 cm³ |
Technology | Reciprocating |
Total height [mm] | 203.0 mm |
U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only. |
Voltage 50Hz [V] | 220 V |
Voltage 50Hz [V] [Max] | 240 V |
Width [mm] | 166.00 mm |
Winding temperature short term [°C] [Max] | 135 °C |
Winding temperature stat [°C] [Max] | 125 °C |
General specifications
Characteristic | Value |
---|---|
Gross weight | 11.432 Kilogram |
Net weight | 11.432 Kilogram |
Volume | 16.8 Liter |
Characteristic | Value |
---|---|
EAN | 5702424662530 |
Proposition 65 | Cancer and Reproductive Harm |