
Reciprocating compressor, NF7CLX
195B0672
Refrigerants: R404A, Segment usage: Refrigeration LT; Refrigeration MT, Compressor power supply [V]: 115/1/60
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: NF
Product specifications
Characteristic | Value |
---|---|
Applications | LBPMBP |
Auxiliary winding resistance (start winding) for single-phase compressors alt [Ohm] | 4.90 Ohm |
Brand technique | Reciprocating compressor |
Capacity control | Fixed speed |
Colour | Black |
Compressor power supply [V] | 115/1/60 |
Configuration code | Single |
Contain batteries | No |
Cut in current HST [A] | 28.0 A |
Description | NF7CLX |
DG Indicator Profile | Not relevant for dangerous goods |
Discharge connection angle [°] | 35 ° |
Discharge connection comments | Rubber plug |
Discharge connection diameter [mm] | 6.50 mm |
Discharge connection material | Copper |
DLLP | 15 |
Economizer | No |
Family | NF |
Free gas volume [cm3] | 2280 cm³ |
Frequency [Hz] | 60 |
Height from baseplate [mm] | 191 mm |
High value of nominal voltage at 60Hz [V] | 127 V |
High value of voltage range at 60Hz [V] | 140 V |
Length [mm] | 254 mm |
Liquid injection | No |
Low value of nominal voltage at 60Hz [V] | 115 V |
Low value of voltage range at 60Hz [V] | 98 V |
LRA HST [A] | 28.0 A |
Main winding resistance for single-phase compressors [Ohm] | 1.60 Ohm |
Material Description | SERVICE-Kit NF 7CLX 115V |
Model number | NF7CLX |
Motor type | CSIR |
Characteristic | Value |
---|---|
No. of phases (compressor) | 1 |
Oil quantity [cm3] | 300 cm³ |
Oil type | POE |
Packing format | Single pack |
Packing quantity | 1 |
Process connection angle [°] | 25.00 ° |
Process connection comments | Rubber plug |
Process connection diameter [mm] | 6.5 mm |
Process connection material | Copper |
Product group | Hermetic compressors |
Product line | Light Commercial Compressors |
Product name | Reciprocating compressor NF |
Product Type | NF7 |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Refrigerant charge [kg] [Max] | 0.40 kg |
Refrigerants | R404A |
Rotational speed at 60Hz [rpm] | 3600 rpm |
Segment usage | Refrigeration LTRefrigeration MT |
Speed Platform | Fixed-speed |
Start capacitor capacitance | 320 µF |
Suction connection angle [°] | 15 ° |
Suction connection diameter [mm] | 9.63 mm |
Suction connection material | Copper |
Swept volume [cm3] | 7.27 cm³ |
Technology | Reciprocating |
Total height [mm] | 197.0 mm |
U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only. |
Voltage 60Hz [V] | 115 V |
Voltage 60Hz [V] [Max] | 127 V |
Width [mm] | 166.00 mm |
Winding temperature short term [°C] [Max] | 135 °C |
Winding temperature stat [°C] [Max] | 125 °C |
General specifications
Characteristic | Value |
---|---|
Gross weight | 10.924 Kilogram |
Net weight | 10.668 Kilogram |
Volume | 17.574 Liter |
Characteristic | Value |
---|---|
EAN | 5702424534868 |
Proposition 65 | Cancer and Reproductive Harm |