Reciprocating compressor, NLY12LAb
125F3143
Product specifications
Characteristic | Value |
---|---|
Brand technique | Reciprocating compressor |
Description | NLY12LAb |
DG Indicator Profile | Not relevant for dangerous goods |
Family | L |
In scope of WEEE and contain batteries | No |
Material Description | NLY12LAb; HCB; 220-240V 50Hz; IPack |
Model number | NLY12LAb |
Characteristic | Value |
---|---|
Packing format | Industrial pack |
Product group | Hermetic compressors |
Product line | Commercial Compressors |
Product name | Reciprocating compressor L |
Product Type | NLY12 |
Technology | Reciprocating |
General specifications
Characteristic | Value |
---|---|
Gross weight | 11.6 Kilogram |
Net weight | 11.3 Kilogram |
Characteristic | Value |
---|---|
Volume | 12 Liter |